KITA2GTC377LITEGTWTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- AURIX™ TC377 Gigabit Ethernet Ports
- Infineon Supply IC’s TLF30682QVS01
- Infineon CAN transceivers TLE9250VSJ
- Infineon LIN transceiver TLE7258SJ
- Flexray transceiver TLE9222
- Broadcom BCM89559G Switch
- BCM89610 Ethernet PHY
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.