KIT_6W_13V_P7_950V
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Current max0.45 A
-
Output Voltage range12.5 V to 13.5 V
-
Pout max6 W
-
Product NameKIT_6W_13V_P7_950V
-
QualificationStandard
-
Supply Voltage range90 V to 440 V
-
Target ApplicationPower Supplies, SMPS
-
TopologyFlyback, Isolated
| Recommended | ||
|
OPN
|
KIT6W13VP7950VTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
CN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
CN
|
Features
- Quasi-resonant flyback using a Infineon’s second generation controller
- Snubberless operation to improve efficiency
- 950V breakdown voltage allows operating off of higher input voltages
- Primary side regulated 13V and a secondary side unregulated 13V output
Benefits
- High efficiency
- Low cost solution
- Reduced PCB hotspot due to elimination of the snubber network
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.