Board TypeDemo Board
-
FamilyLinear Voltage Regulator (LDO), Microcontroller, Diode (Si, SiC)
-
Input TypeDC
-
InterfacesGUI
-
MountingPCB
-
Product NameKIT_3KW_2LLC_DI_CTRL
-
QualificationConsumer
-
Target ApplicationIndustrial, Power Supplies
-
TopologyLLC
| Recommended | ||
|
OPN
|
KIT3KW2LLCDICTRLTOBO1 | |
| Product Status | active | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Fully programmed and ready to use
Benefits
- Fully programmend and ready to use
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.