IRPLDIM5E
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Applications25W CFL
-
Board TypeEvaluation Board
-
Product NameEvaluation Board IRPLDIM5E
-
Sub ApplicationFluorescent Ballast
-
Supply Voltage max220 V
-
Target ApplicationLighting
|
OPN
|
IRPLDIM5E |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Benefits
- Featuring IRS2530D DIM8™ HVIC ballast controller
- Drives 25-26 W CFL lamp
- Input voltage: 220 VAC
- High frequency operation
- Lamp filament preheating
- Lamp fault protection with auto-restart
- Low AC line/brownout protection
- Microcontroller driven 4 level power pulse dimming
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.