IRAUDPS3
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsAudio
-
Board TypeEvaluation Board
-
Product NameEvaluation Board IRAUDPS3
|
OPN
|
IRAUDPS3 |
|---|---|
| Product Status | on request |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Reference design board
- IR27952S
- ±30V power supply for Class D audio
Benefits
- 110/220 V AC selectable
- 89% eff low line, 91% eff high line
- OCP and short circuit protection
- Small form factor, light weight
- IRS27952S resonant HB control IC
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.