IRAUDAMP4A
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsAudio
-
Board TypeEvaluation Board
-
Pout max150 W
-
Product NameEvaluation Board IRAUDAMP4A
| Recommended | ||
|
OPN
|
IRAUDAMP4A | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Reference design board
- IRS20957
- Dual power supply, 2x120 W
Benefits
- 120 W x 2, (THD=1%, 1 kHZ)
- 0.004% THD+N @ 60 W, 4 Ohms
- Residual noise 52 µV, AW
- 96% efficiency @ 120 W, 4 Ohms
- OCP, OVP, UVP,DCP and OTP
- Self-oscillating with optional sync
- Featuring IRS20957S and IRF6645
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.