IRAC1167-D3
not for new design
RoHS Compliant

IRAC1167-D3

Kit board for IR1167, IR11662, or IR11672 and TO-220 MOSFETs

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRAC1167-D3
IRAC1167-D3


Product details

  • Board Type
    Evaluation Board

OPN
IRAC1167-D3
Product Status not for new design
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status not for new design
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Benefits

  • For easy retrofit in existing systems with minimal system changes

Applications

Documents

Design resources

Developer community