Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IRAC1167-D2
END OF LIFE
discontinued
RoHS Compliant

IRAC1167-D2

END OF LIFE
Kit board for IR1167, IR11662, or IR11672 and TO-220 MOSFETs

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRAC1167-D2
IRAC1167-D2


Product details

  • Board Type
    Evaluation Board

OPN
IRAC1167-D2
Product Status discontinued
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Benefits

  • For easy retrofit in existing systems with minimal system changes

Applications

Documents

Design resources

Developer community