ILD4001 0.7A BOARD
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyLED Driver & Ballast Controller
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Wide Input Voltage Range: 4.5 V ... 42 V
- Capable to drive N-channel MOSFETs that provide up to 3A output
- Temperature shut down mechanism
- Switching frequency up to 500 kHz
- Analog and PWM dimming possible
- Typical 3% output current accuracy
- Very low LED current drift over temperature
- Minimum external component required
- Small Package: SC-74
Benefits
- LED controller for indoor and outdoor illumination
- LED replacement lamps, e.g. MR16 halogen replacement
- Retail, office and residential high power luminaires
- Architectural lighting
- Downlights and light engines
- Appliances, e.g. fridge / freezer
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.