ApplicationsInfotainment
-
FamilyPSOC™ Automotive Multitouch Gen8XL
-
QualificationAutomotive
-
Target ApplicationAll touchscreen applications
|
OPN
|
IFX3290IAAT818XTOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Single PCB supporting sine wave TX
- CAPSENSE™ button
- Haptic example included on the touch PCB
- Water rejection and wet-finger tracking
- Multitouch glove w/ auto mode switching
- MISRA-C 2012 compliant code base
Benefits
- Simple design, and easy to use
- Haptic example included on the PCB
- Water rejection and wet-finger tracking
- Multitouch glove support
- MISRA-C 2012 compliant code base
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.