Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
EVALSF3R-ICE3BR4765JG
END OF LIFE
discontinued
RoHS Compliant

EVALSF3R-ICE3BR4765JG

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Board Type
    Evaluation Board
  • Family
    CoolSET™

OPN
SF3RICE3BR4765JGTOBO1
Product Status discontinued
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The universal 12V 10W power supply uses ICE3BR4765JG in a flyback converter, operating at 65kHz in Discontinuous Conduction Mode. It includes Active Burst Mode, auto restart protection for serious faults, and BiCMOS design. It also features built-in soft start time, frequency jitter, and external auto-restart. It excels in low standby power and EMI performance.

Features

  • 650V avalanche rugged CoolMOS™ with built-in Startup Cell
  • Active Burst Mode for lowest Standby Power
  • Fast load jump response in Active Burst Mode
  • 65 kHz internally fixed switching frequency
  • Auto Restart Protection Mode for Overload, Open Loop, Vcc Undervoltage, Overtemperature & Vcc
  • Overvoltage
  • Built-in Soft Start
  • Built-in blanking window with extendable blanking time for short duration high current
  • External auto-restart enable pin
  • Max Duty Cycle 75%
  • Overall tolerance of Current Limiting < ±5%
  • Internal PWM Leading Edge Blanking
  • BiCMOS technology provides wide VCC range
  • Built-in Frequency jitter feature and soft driving for low EMI

Applications

Documents

Design resources

Developer community