Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
EVALQRC-ICE2QR4765Z
END OF LIFE
discontinued
RoHS Compliant

EVALQRC-ICE2QR4765Z

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Board Type
    Evaluation Board
  • Family
    CoolSET™

OPN
EVALQRCICE2QR4765ZTOBO1
Product Status discontinued
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The 12W ICE2QR4765Z evaluation board is a quasi-resonant flyback converter featuring CoolMOS™. It simplifies PCB design, enhances efficiency and mitigates diode recovery issues. Infineon’s technology ensures quasi-resonant operation at low loads, improving system efficiency. Adjustable protection functions are included for system safety, while features like Auto Restart and Latch-off Modes optimize performance, making it a cost-effective solution

Features

  • 650V avalanche rugged CoolMOS™ with built in depletion startup cell
  • Quasi-resonant operation
  • Digital frequency reduction with decreasing load
  • Cycle-by-cycle peak current limitation with foldback point correction
  • Built-in digital soft-start
  • Direct current sensing with internal Leading Edge Blanking Time
  • VCC under voltage protection: IC stop operation, recover with softstart
  • VCC over voltage protection: IC stop operation, recover with softstart
  • Openloop/Overload protection: Auto Restart
  • Output overvoltage protection: Latch-off with adjustable threshold
  • Short-winding protection: Latch-off
  • Over temperature protection: Autorestart

Applications

Documents

Design resources

Developer community