Board TypeEvaluation Board
-
FamilyMOSFET, Power Controller (PWM, PFC)
-
Frequency range21 Hz to 250 Hz
-
Input TypeAC, DC
-
MountingSurface Mount (SMD)
-
Output Current range0.75 A to 0.75 A
-
Output Voltage min400 V
-
Pout min300 W
-
Product NameEVALPFC3-ICE3PCS01
-
QualificationConsumer
-
Sub ApplicationPower Management
-
Supply Voltage range85 V to 265 V
-
Target ApplicationPower Supplies
-
TopologyBoost
| Recommended | ||
|
OPN
|
EVALPFC3ICE3PCS01TOBO1 | |
| Product Status | active | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
SG
|
|
| Country of Diffusion (CoD) |
SG
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SG
|
| Country of Diffusion (CoD) |
SG
|
Features
- adjustable gate switching frequency (21kHz to 100kHz)
- able to synchronize with external switching frequency
- improved power conversion efficiency
Benefits
- digitally integrated voltage loop for better dynamic response
- less design effort
- minimized number of peripheral components
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.