EVAL_XENSIV_AUDIO_SHLD
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
EVALXENSIVAUDIOSHLDTOBO1 | |
| Product Status | active | |
| Infineon Package | LG-MADK-1-1 | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
IN
|
|
| Country of Diffusion (CoD) |
IN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | LG-MADK-1-1 |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
IN
|
| Country of Diffusion (CoD) |
IN
|
Features
- Compatible with XENSIV™ MEMS microphones Flex kits
- Connect directly 4 digital or analog MEMS microphones
- Interface up to 8 digital MEMS microphones
- Arduino interface, audio codec and headset jack
- Compatible with the available PSOC™ 6 evaluation kits
Benefits
- Evaluation of microphone array applications
- Beamforming and advanced audio algorithm development
- Enabling ModusToolbox™ for software development
- DEEPCRAFT™ Studio for developing AI audio algorithms
- User-friendly development environment
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Videos