EVAL_XDPS2221E_120W_3C
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyCoolGaN™, Power Controller (PWM, PFC)
-
Input TypeAC
-
InterfacesInput Connector AC, Output connector DC, Control interface DC
-
Output Current range0 A to 5 A
-
Output Voltage range5 V to 20 V
-
Pout range0 W to 120 W
-
QualificationConsumer
-
Sub ApplicationCommercial
-
Supply Voltage range90 V to 264 V
-
TopologyHybrid flyback
| Recommended | |
|
OPN
|
EVALXDPS2221E120W3CTOBO1 |
| Product Status | active and preferred |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- PFC + Hybrid-flyback + DC/DC-Buck
- Maximized peak efficiency above 95%
- Wide output voltage page for USB-PD 3.1
- 120 W output power
- CoolGaN™ swithes at PFC and half-bridge
- 3-port PD output with EZ-PD™ CCG7SC
Benefits
- PFC + HFB combo control for PD charging
- Minimized standby power consumption
- Compliance to DoE Level VII
- Scalability from single- to multi-port
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.