EVAL_TLX5572_3PH_3V
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyCurrent Sensors
-
Supply Voltage3.3 V
-
Target ApplicationCurrent Sensors
| Recommended | ||
|
OPN
|
EVALTLX55723PH3VTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Three-phase current measurement
- High accuracy (3% over temperature)
- Configurable power supply source
- Fully isolated current measurement
- 3.3 V supply voltage
- Ultra-low-noise analog output
- High bandwidth (>2 MHz)
- No parasitic resistance or inductance
- Fast response time (140 ns)
Benefits
- Better system cost vs. shunt + OpAmp
- Enables compact system designs
- Low system heat loss
- Ideal for GaN and SiC applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Videos