EVAL_TDM3885_3.3VOUT
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyDC-DC Converter
-
Frequency724 kHz
-
Input TypeDC
-
Input Voltage range10.8 V to 13.2 V
-
Input Voltage12 V
-
Output Current4 A
-
Output Voltage range3.23 V to 3.36 V
-
Output Voltage3.3 V
-
Target ApplicationData Processing, Cellular infrastructure, Power Supplies
-
TopologyBuck
| Recommended | ||
|
OPN
|
EVALTDM388533VOUTTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | N/A | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Optimized module with inductor included
- Enhanced stability IPOL engine
- Enhanced light load efficiency
- Pre-bias capable soft-start
- Precision reference (0.5 V +/-1.0%)
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.