EVAL_TDA38825_3.3VOUT
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyDC-DC Converter
-
Frequency range0.4 MHz to 1 MHz
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Current max20 A
-
QualificationIndustrial
-
Sub ApplicationPower Supplies
-
Supply Voltage range2.7 V to 16 V
-
Target ApplicationSingle phase Buck
-
TopologyBuck
| Recommended | ||
|
OPN
|
EVALTDA3882533VOUTTOBO1 | |
| Product Status | active | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | N/A | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Wide input voltage range
- No external compensation
- Supports both FCCM and DEM mode
- Programmable Fsw
- Soft start
- OCP limit
- Enhanced protection features
Benefits
- Support diverse end applications
- Compact design
- No external components
- Efficiency at light/full load
- Robust design and reliability
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.