EVAL_TDA38740_3.3VOUT
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyOptiMOS™ IPOL
-
Frequency1000 kHz
-
Input TypeDC
-
Input Voltage range3 V to 17 V
-
Input Voltage12 V
-
Output Current range0 A to 35 A
-
Output Current15 A
-
Output Voltage range0.5 V to 5.12 V
-
Output Voltage3.3 V
-
Target ApplicationTelecom
-
TopologyBuck
| Recommended | ||
|
OPN
|
EVALTDA3874033VOUTTOBO1 | |
| Product Status | active | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | N/A | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Forced conduction or diode emulation
- frequency 0.4-2MHz in 200kHz steps
- Pre-bias capable programmable soft-start
- Internal 8 setting OCP
- Enable input with voltage monitoring
Benefits
- 24 writes to MTP
- Small 5x6 mm PQFN
- PMBus communication
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.