Oct 21, 2026
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
Oct 21, 2026
EVAL-SSCB75PCQ1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
DescriptionThe board is used to supply power to the logic circuitry, providing adjustable voltage rails, and delivering control signals to the gate drivers.
-
Dimensions100*100*30 mm
-
FamilyDC/DC Converter
-
Input TypeDC
-
QualificationIndustrial
-
Target ApplicationMotor StarterBattery disconnect switchE-Fuse, AI power, power supply, solid state circuit breaker
| Recommended | ||
|
OPN
|
EVALSSCB75PCQ1TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Adjustable driving voltages for:
- CoolSiC™ JFETs
- CoolSiC™ MOSFETs
- CoolMOS™ MOSFETs
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.