EVAL-S80KS5123
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMemories, HYPERRAM™ self-refresh DRAM (PSRAM)
-
Input TypeDC
-
InterfacesxSPI(Octal)
-
PackageBGA24
-
QualificationIndustrial, Consumer, Automotive
-
Software EcosystemModusToolbox™, AURIX™ Development Studio
-
Supply Voltage range1.7 V to 1.91 V
-
Target ApplicationIndustrial, Communication, Automotive
|
OPN
|
EVALS80KS5123TOBO1 |
|---|---|
| Product Status | coming soon |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | coming soon |
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Supports xSPI(Octal) with 1.8V I/Os
- Connects to any host platform (MCU/SoC)
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.