EVAL-PS-E1BF12-SIC
Active and preferred

EVAL-PS-E1BF12-SIC

Evaluation Board for CoolSiC™ Easy1B half-bridge modules
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-PS-E1BF12-SIC
EVAL-PS-E1BF12-SIC
ea.


Product details

  • Applications
    Solar, UPS, Charger
  • Board Type
    Evaluation Board
  • Family
    CoolSiC™ MOSFET
  • Frequency
    20 kHz
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Pout max
    22.5 kW
  • Product Name
    EVAL-PS-E1BF12-SiC
  • Qualification
    Industrial
  • Sub Application
    Charger, Solar, UPS
  • Supply Voltage max
    900 V
  • Target Application
    Charger, Solar Energy Systems, UPS
  • Topology
    Buck, Boost

OPN
EVALPSE1BF12SICTOBO1
Product Status active and preferred
Infineon Package -
Package Name N/A
Packing Size 1
Packing Type BLISTER TRAY
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package -
Package Name -
Packing Size 1
Packing Type BLISTER TRAY
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
This board has the purpose to enable the evaluation of the FF11MR12W1M1_B11 and FF23MR12W1M1_B11 CoolSiC™ MOSFET modules with EiceDRIVER™ 1200 V isolated gate driver 1EDI60I12AF . The evaluation board allows the performance of double-pulse measurements as well as functional tests as DC/DC converter. Therefore the board is designed as bidirectional buck-boost converter.

Features

  • Double pulse characterization
  • Buck-boost operation testing:
  • Using electrical loads at input
  • Using electrical loads at output
Documents

Design resources

Developer community