Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
EVAL-PFC5KIKWWR6SYS
END OF LIFE
discontinued
RoHS Compliant

EVAL-PFC5KIKWWR6SYS

END OF LIFE
Evaluation board for 650 V TRENCHSTOP™ 5 WR6 IGBT for Aircon & EV charger applications

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Applications
    Residential aircon, EV-charger
  • Family
    IGBT Discrete
  • Go-wider-Board
    Yes
  • Input Type
    AC
  • Motor Power
    5000 W
  • Pout
    5 kW
  • Product Name
    EVAL-PFC5KIKWWR6SYS
  • Qualification
    Industrial
  • Topology
    PFC, PFC Interleave, Continuous Conduction Mode (CCM)

OPN
EVALPFC5KIKWWR6SYSTOBO1
Product Status discontinued
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE

Product Status discontinued
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
Evaluation board for TRENCHSTOP™ 5 WR6 IGBT with the new TO-247-3 high creepage and clearance package (IKWH40N65WR6) , Gate driver IC ( 1ED44175 ) and Rapid 1 diode ( IDW60C65D1 ). The evaluation board is a fast switching, analog-controlled two-channel interleaved 5 kW PFC converter.

Features

  • Interleaving operation
  • Adjustable switching frequency
  • Continuous conduction mode
  • Average current control
  • Cycle-by-cycle peak current limit.
  • Thermal shutdown feature
Documents

Design resources

Diagrams

EVAL-PFC5KIKWWR6SYS-Interleaved-PFC2
EVAL-PFC5KIKWWR6SYS-Interleaved-PFC2
EVAL-PFC5KIKWWR6SYS-Interleaved-PFC2

Developer community