EVAL_PASCO2_SENSOR2GO
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyCO2 gas sensors
-
Go-wider-BoardYes
-
InterfacesI2C, UART and PWM
-
Product NameXENSIV™ PAS CO2
-
Supply Voltage range3.3 V to 12 V
|
OPN
|
EVALPASCO2SENSOR2GOTOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Plug and play via micro-USB cable
- On-board voltage conversion
- I²C interface
- Auto baseline correction feature
- Pressure correction (user input) feature
- Integrated signal conditioning
- Data export feature
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.