EVAL_MICROIAS
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
| Recommended | ||
|
OPN
|
EVALMICROIASTOBO1 | |
| Product Status | active | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Easy view of all three modes via UART
- Test mode
- Glass break mode – burglary event detection by breaking window/door glass
- Intruder mode – intruder event detection by opening window/door
- Adjustable sensitivity for different room sizes
- LED indication of detected glass break/intruder event
- Small form factor solution
- Fully tested and qualified software
- Evaluation board employs the following products:
- Infineon's XSENSIVTM digital microphoneIM69D130
- Infineon's XSENSIVTM digital pressure sensor DPS310
- Tested and qualified software for QuickLogic’s EOS S3 microcontroller
Benefits
- Glass break detection with 99% confidence
- Reliable protection from forced openings
- No line of sight, protects up to 120m²
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.