EVAL-M1-CM610N3
not for new design
RoHS Compliant

EVAL-M1-CM610N3

iMOTION™ MADK Evaluation board for CIPOS™ Mini Intelligent Power Modules

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-M1-CM610N3
EVAL-M1-CM610N3


Product details

  • Applications
    industrial drives, Compressors
  • Board Type
    Evaluation Board
  • Family
    Microcontroller, iMOTION™ Motor Control ICs, Intelligent Power Modules (IPM), Motor Driver
  • Frequency max
    20 kHz
  • Go-wider-Board
    Yes
  • Input Type
    AC
  • Interfaces
    MADK-M1 20pin interface connector
  • Motor Power max
    750 W
  • Pout max
    750 W
  • Product Name
    EVAL-M1-CM610N3
  • Qualification
    Industrial
  • Sub Application
    Compressors, industrial drives
  • Supply Voltage max
    265 V
  • Target Application
    Commercial, Industrial, Home Appliances, Motor Control & Drives, Consumer
  • Topology
    3-Phase Inverter

OPN
EVALM1CM610N3TOBO2
Product Status not for new design
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN

Product Status not for new design
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
This evaluation board is a complete power stage, powered by CIPOS™ Mini IKCM10H60GA . The board is purposed to drive 3-phase motors up to 750 W. It is equipped with MADK M1 20 pin interface connector. Therefore, it can be used with EVAL-M1-101T control boards. In combination with these boards, it is a complete set of hardware for a motor control system.

Features

  • Power stage to drive 3-phase motor
  • 600 V blocking voltage
  • 10 A installed chip current
  • 750 W output power
  • With passive cooling
  • Testpad for oscilloscope probes
  • Standard MADK M1 interface conn.
Documents

Design resources

Developer community