EVAL-M1-101T
not for new design
RoHS Compliant

EVAL-M1-101T

Control Board for iMOTION™ Modular Application Design Kit (MADK)

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-M1-101T
EVAL-M1-101T


Product details

  • Board Type
    Evaluation Board
  • Family
    iMOTION™ Motor Control ICs
  • Go-wider-Board
    No
  • Input Type
    AC
  • Interfaces
    MADK-M1 20pin interface connector
  • Product Name
    EVAL-M1-101T
  • Qualification
    Industrial
  • Sub Application
    Fans, Pumps, Compressors, BLDC motor drives
  • Target Application
    Consumer, Industrial, Motor Control & Drives, Automation
  • Topology
    3-Phase Inverter

OPN
EVALM1101TTOBO2
Product Status not for new design
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status not for new design
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The EVAL-M1-101T Control Board, powered by IMC101T-T038 iMOTION™ Motor Control IC, offers advanced Sensorless Field Oriented Control without coding. It enables rapid prototyping of inverterized motor control systems, such as fans and pumps, when combined with matching power boards from iMOTION™ MADK Platform. Users can download essential software and tools from the iMOTION™ Tools & Software webpage for system configuration and monitoring.

Features

  • Advanced Motion Control Engine
  • Single-shunt or leg-shunt
  • Galv. Iso. on-board-debug interf.
  • Integrated protection features
  • Integrated scripting engine
  • *similar to a small virtual machine
Documents

Design resources

Developer community