EVAL-M1-05F804
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
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Power stage to drive 3-phase motor
- 40 V blocking voltage
- Up to 80 A initial current
- Pads for stand. oscilloscope probes
- Stand. MADK™ M1 interface connector
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.