EVAL-ISSI20B02FTS
Active and preferred
RoHS Compliant

EVAL-ISSI20B02FTS

Coreless transformer isolators provide galvanically isolated gate drive for a broad range of MOSFET and IGBT switches in SSR applications

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-ISSI20B02FTS
EVAL-ISSI20B02FTS


Product details

  • Board Name
    EVAL-ISSI20B02FTS
  • Board Type
    Evaluation Board
  • Dimensions
    85 mm x 55 mm
  • Family
    OptiMOS™, IGBT discretes, SSR, Gate Driver
  • Frequency max
    1 Hz
  • Input Type
    DC
  • Interfaces
    Analog
  • Output Current max
    10 A
  • Output Voltage range
    -60 V to 60 V
  • Qualification
    Industrial
  • Sub Application
    Thermostat, Lighting, Heating Control
  • Supply Voltage range
    3 V to 3.6 V
  • Target Application
    Power supplies, Power transmission & distribution, Programmable logic controller, Industrial automation, Robotics, Smart Building, Battery management systems

OPN
EVALISSI20B02FTSTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
Evaluation board with iSSI20B02F and two OptiMOS™ ISC035N10NM5LF MOSFETs in an AC switchconfiguration. Over-temperature protection with PTC resistor. Standard turn-on with Fast turn-off after overcurrent and over-temperature protection. Dynamic Miller clamping

Features

  • Coreless transformer technology
  • Drives benchmark Infineon MOSFETs
  • Over Temperature protection
  • Switch fast turn-on/fast turn-off
  • Isolation barrier energy transfer
  • Dynamic Miller clamping
  • Narrow-body packages (150Mil)

Benefits

  • No secondary power supply needed
  • High drive current capability
  • Fast turn on for quick response
  • Fast turn off for quick shutoff
  • Fast over current protection
  • Fast over temperature protection
Documents

Design resources

Developer community