EVAL-ISSI20B02FCS
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board NameEVAL-ISSI20B02FCS
-
Board TypeEvaluation Board
-
Dimensions85 mm x 55 mm
-
FamilyOptiMOS™, IGBT Discrete, SSR, Gate Driver
-
Frequency max1 Hz
-
Input TypeDC
-
InterfacesAnalog
-
Output Current max10 A
-
Output Voltage range-40 V to 40 V
-
QualificationIndustrial
-
Sub ApplicationThermostat, Lighting, Heating Control
-
Supply Voltage range3 V to 3.6 V
-
Target ApplicationPower supplies, Power transmission & distribution, Programmable logic controller, Industrial automation, Robotics, Smart Building, Battery management systems
| Recommended | ||
|
OPN
|
EVALISSI20B02FCSTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
CN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
CN
|
Features
- Coreless transformer technology
- Drives benchmark Infineon MOSFETs
- Current sense protection
- Switch fast turn-on/fast turn-off
- Isolation barrier energy transfer
- Dynamic Miller clamping
- Narrow-body packages (150Mil)
Benefits
- No secondary power supply needed
- High drive current capability
- Fast turn on for quick response
- Fast turn off for quick shutoff
- Fast over current protection
- Fast over temperature protection
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.