EVAL ISO1H812G
Active and preferred
RoHS Compliant

EVAL ISO1H812G

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL ISO1H812G
EVAL ISO1H812G
ea.


Product details

  • Board Type
    Reference Board, Demo Board, Evaluation Board
  • Family
    High/Low Side Switch
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Interfaces
    SERIAL
  • Mounting
    SMD
  • Output Current max
    0.6 A
  • Output Voltage range
    3 V to 5.5 V
  • Product Name
    EVAL ISO1H812G
  • Qualification
    Industrial
  • Sub Application
    PLC
  • Supply Voltage range
    11 V to 35 V
  • Target Application
    Industrial, Automation

OPN
EVALISO1H812GTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
ea.
in stock
The ISO1H81xG family offers parallel and serial 3.3 V/5 V μC-interfaces, facilitating straight forward connection with virtually any μC, μP, ASIC or FPGA. The ISO1H81xG products enable OEM-product designs which meet the stringent EMI requirements of the IEC 61131-2 norm (zone C) applicable for Programmable Logical Controllers (PLC).

Features

  • Robust galvanic isolation (UL508 and EN 611312 certified) to protect the 3.3 V/5 V control domain of an industrial control system from the harsh 24 V (typ.) process side 8channel highside powerswitching capabilities of up to 1.2 A per channel
  • Active current limitation and over temperature protection
  • Common diagnostic feedback for overtemperature and for Vbb undervoltage

Applications

Documents

Design resources

Developer community