ApplicationsFans, Pumps, Hair Dryers, Residential air conditioners
-
Board TypeEvaluation Board
-
FamilyiMOTION™ Motor Control ICs
-
Go-wider-BoardNo
-
Input TypeAC
-
InterfacesUSB
-
Motor Power max50 W
-
Output Current range0 mA to 420 mA
-
Output Voltage max500 V
-
Product NameEVAL-IMI111T-026
-
QualificationIndustrial
-
Supply Voltage range110 V to 230 V
-
Target ApplicationMotor Control & Drives, Industrial, Consumer
-
Topology3-Phase Inverter
| Recommended | ||
|
OPN
|
EVALIMI111T026TOBO1 | |
| Product Status | active | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 3-phase inverter board
- 600 V / 2A IGBT power stage
- Single-shunt current sense
- Sensorless FOC Control
- User programmable script engine
- Integrated protection features
- Isolated on-board PC interface
Benefits
- Run a motor in less than 1 hour!
- Simple setup and easy tuning
- iMOTION™ Solution Designer support
- No coding for motor control
- Online simulation tools available
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.