EVAL-IJCQ75J1BB
Active and preferred
RoHS Compliant

EVAL-IJCQ75J1BB

The board is used to evaluate Infineon's cutting-edge JFET CoolSiC™ , CoolSiC™ & CoolMOS™ MOSFETs technologies.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-IJCQ75J1BB
EVAL-IJCQ75J1BB


Product details

  • Board Type
    Evaluation Board
  • Description
    This evaluation board is specifically designed to assess the behavior and performance of transistors based on Infineon's cutting-edge CoolSiC™ technology, especially for the application in solid-state circuit breakers. It is essential to note that this board is not intended to serve as a reference.
  • Diagnostics
    100*220*30 mm
  • Family
    MOSFET
  • Input Type
    AC
  • Qualification
    Industrial
  • Target Application
    Solid-state circuit breakers Motor StarterBattery disconnect switchE-Fuse
  • Topology
    Continuous Current Mode (CCM)

OPN
EVALIJCQ75J1BBTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The EVAL_IJCQ75J1BB board includes 750 V CoolSiC™ JFETs.The board can be assembled with up to four switches along with their corresponding Infineon gate drivers.

Features

  • Capability of paralleling 2 QDPAK
  • Single pulse capability up to 2000 A
  • DC and AC operations
Documents

Design resources

Developer community