Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
EVAL-IHW65R62EDS06J
END OF LIFE
discontinued
RoHS Compliant

EVAL-IHW65R62EDS06J

END OF LIFE
3 kW half bridge induction heating evaluation board with 650 V reverse conducting IGBT

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-IHW65R62EDS06J
EVAL-IHW65R62EDS06J


Product details

  • Applications
    Induction heating
  • Board Type
    Evaluation Board
  • Family
    IGBT Discrete, Gate Driver
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Product Name
    EVAL-IHW65R62EDS06J
  • Target Application
    Induction Heating
  • Topology
    Half Bridge

OPN
EVALIHW65R62EDS06JTOBO1
Product Status discontinued
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The induction heating, half-bridge evaluation board EVAL-IHW65R62EDS06J features the new 650 V reverseconducting R6 family of IGBTs , specifically designed for induction heating and resonant switching applications up to 100 kHz. This evaluation board demonstrates the functionality and key features of the R6 IGBTs in combination with the Infineon level-shift EiceDRIVER™ ICs based on the Infineon SOI technology .

Features

  • Input voltage range: 200 V to 250 V
  • 3 kW Nominal output power

Applications

Documents

Design resources

Diagrams

BlockDiagram-EVAL-IHW65R62EDS06J
BlockDiagram-EVAL-IHW65R62EDS06J
BlockDiagram-EVAL-IHW65R62EDS06J

Developer community