EVAL-IHW25N140R5L
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsInduction heating
-
Board TypeEvaluation Board
-
FamilyIGBT Discrete, Gate Driver
-
Go-wider-BoardYes
-
Input TypeAC
-
Product NameEVAL-IHW25N140R5L
-
QualificationIndustrial
-
Target ApplicationInduction Heating
-
TopologySingle ended
| Recommended | ||
|
OPN
|
EVALIHW25N140R5LTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
AT
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
AT
|
Features
- Single-ended typology
- 2 kW maximum output power
- Power control over 9 levels
- 99 min integrated timer functionality
- 170 mm coil (replaceable)
Benefits
- Easy replacement of IGBTs
- Evaluation of Infineon EiceDRIVER™ gate driver
- Direct access to IGBTs for measurements
- Easy exchange of resonant coil
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.