EVAL_IGK080B041S_GAN
Active and preferred
RoHS Compliant

EVAL_IGK080B041S_GAN

CoolGaN™ BDS evaluation board with 40 V 6mΩ part in UFWLB-16 (WLCSP 1.7x1.7) package.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_IGK080B041S_GAN
EVAL_IGK080B041S_GAN
ea.


Product details


OPN
EVALIGK080B041SGANTOBO1
Product Status active and preferred
Infineon Package 1
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
IN
Country of Diffusion (CoD)
IN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package 1
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
IN
Country of Diffusion (CoD)
IN
ea.
in stock
EVAL_IGK080B041S_GaN is a compact daughterboard for assembling and evaluating a CoolGaN™ 40 V, 6 mΩ bidirectional switch (BDS) in a 1.7 × 1.7 mm WLCSP package. It provides Berg stick terminals for drain‑1, drain‑2, and gate connections, making it compatible with the EVAL_GD_BDS_GaN gate driver evaluation board.

Features

  • UFWLB-16 (WLCSP 1.7x1.7) package
  • Drain to drain configuration
  • Compatible with EVAL_GD_BDS_GaN
  • Qualified according to JEDEC

Benefits

  • Bidirectional voltage blocking
  • Bidirectional current blocking
  • Low on-resistance (6mΩ)
  • Low gate charge
  • Low output charge
  • Lower cost

Applications

Documents

Design resources

Developer community