EVAL_HB_BC_1EDN8550B
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyGate Driver, MOSFET
-
Frequency range100 kHz to 100 kHz
-
Go-wider-BoardYes
-
Input TypeDC
-
InterfacesUSB
-
Output Voltage range0 V to 48 V
-
Pout max60 W
-
Product NameEVAL_HB_BC_1EDN8550B
-
QualificationConsumer
-
Supply Voltage range48 V to 48 V
-
Target ApplicationPower Supplies
| Recommended | ||
|
OPN
|
EVALHBBC1EDN8550BTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
CN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
CN
|
Features
- 48V half-bridge buck converter tested up to 60W
- Integrated section to generate and regulate the DC GND shift
- Possibility to easily regulate the AC GND shift
- Possibility to compare the 1EDN TDI and standard low side driver in GND shift situation
Benefits
- Immunity to DC and AC GND shifts
- Separate high-side and low-side driving for layout flexibility and cost reduction
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.