EVAL_HB_2EDL8X2X
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
EVALHB2EDL8X2XTOBO1 | |
| Product Status | active | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
CN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
CN
|
Features
- Evaluates EiceDRIVER™ 2EDL8x2x driver
- Half-bridge buck converter topology
- Open-loop configurable design
- PWM high/low inputs
- Propagation delay test points
Benefits
- Compact design for easy evaluation
- Simplifies driver testing setup
- Supports fast prototyping
- Enables efficient debugging
- Optimized for flexibility
- Suitable for multiple applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.