EVAL-CY15V116QSN
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyEXCELON™ F-RAM , Memories
-
Input TypeDC
-
InterfacesSPI, Dual SPI, Quad SPI
-
PackageBGA24
-
QualificationAutomotive, Industrial, Consumer
-
Software EcosystemAURIX™ Development Studio, ModusToolbox™
-
Supply Voltage range1.71 V to 1.89 V
-
Target ApplicationCommunication, Industrial, Automotive
| Recommended | ||
|
OPN
|
EVALCY15V116QSNTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
IN
|
|
| Country of Diffusion (CoD) |
IN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
IN
|
| Country of Diffusion (CoD) |
IN
|
Features
- Supports SPI, dual or quad SPI with 1.8 V I/Os
- Connects to any host platform (MCU/SoC)
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.