Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
EVAL_CO2_5V_MINIBOARD
END OF LIFE
discontinued
RoHS Compliant

EVAL_CO2_5V_MINIBOARD

END OF LIFE
XENSIV™ PAS CO2 5V mini evaluation board

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_CO2_5V_MINIBOARD
EVAL_CO2_5V_MINIBOARD


Product details

  • Applications
    Refrigerator
  • Board Type
    Evaluation Board
  • Family
    CO2 gas sensors
  • Go-wider-Board
    No
  • Interfaces
    I2C, UART and PWM
  • Product Name
    XENSIV™ PAS CO2
  • Supply Voltage range
    3.3 V to 5 V

OPN
EVALCO25VMINIBOARDTOBO1
Product Status discontinued
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status discontinued
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
This mini evaluation board features the XENSIV™ PASCO2V15 5V gas sensor, enabling precise CO2 measurements in a compact size. This board requires no reflow process and is compatible with combined PCB layouts, allowing for an easy transition to reflow assembly for later use. It integrates seamlessly with the Sensor2Go kit and is available in small quantities, enabling small-scale evaluations and early-stage application development.

Features

  • Compact size
  • Easy connection with standard pinheaders
  • No reflow process required
  • Compatibility with combined PCB layouts
  • Fast prototyping capabilities
  • Seamless integration with Sensor2Go kit
  • Availability in small quantities

Benefits

  • Space-saving design
  • Simplified assembly process
  • Cost reduction (no reflow equipment)
  • Flexibility in manufacturing processes
  • Accellerated product development
  • Efficient testing and validation

Applications

Documents

Design resources

Developer community