EVAL_BUP_15N_1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
| Recommended | |
|
OPN
|
EVALBUP15N1TOBO1 |
| Product Status | active and preferred |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Half-bridge power stage populated with two 150 V/23 A RT Si MOSFETs
- Populated with a single PWM input with the 2ED21844S06J half-bridge gate driver IC
- Drop-in support for dual input PWM 2ED21824S06J half-bridge gate driver IC
- Onboard tunable resistor network to achieve a range of dead times for either 2ED21844S06J or 2ED21824S06J
- Flexible open-loop power stage configurable for a variety of operating conditions
- PCB layout supports TO-263 (D2PAK) MOSFET packages
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.