EVAL BGT24LTR22
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Angle of ArrivalYes
-
AntennaExternal
-
Board TypeEvaluation Board
-
Direction of MotionYes
-
Family24 GHz radar sensors
-
Frequency range24 GHz to 24.25 GHz
-
Halogen-freeYes
-
Input TypeDC
-
Max Detection Range20 m
-
Min Detection Range0.2 m
-
MotionYes
-
Number of Rx Antennas max2
-
Number of Tx Antennas max2
-
Product NameBGT24LTR22
-
QualificationIndustrial (JEDEC20/22)
-
Rangeyes
-
Speed [m/s]Yes
-
Target ApplicationIndustrial
| Recommended | ||
|
OPN
|
EVALBGT24LTR22TOBO1 | |
| Product Status | active | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Test datasheet parameters through PCB connectors
- Fast prototype and evaluate sensor RF parameters
Benefits
- Test datasheet parameters through PCB connectors
- Fast prototype and evaluate sensor RF parameters
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.