EVAL BGAP2S30A V1S2
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
EVALBGAP2S30AV1S2TOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Dual 5V supply for separate stages
- Enable pin control with 0-1.8V range
- Compact design: 32mm x 44mm size
Benefits
- Supports high-frequency RF applications
- Easy device testing
- With SMA connectors
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.