EVAL_AUDIO_MA2304PNS
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyMERUS™
-
FeaturesEvaluation board for MERUS™ MA2304PNS multilevel class D amplifier
-
Input TypeDC
-
Input Voltage min10 V
-
Input Voltage18 V
-
Target ApplicationAudio
-
TopologyAmplifier
-
TypeAC
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- MERUS™ multilevel technology
- Output power: 2*37 W
- Ultralow idle power 52mW
- Configurable switching edge
- PWM sync for reduced EMI
- 79% efficiency @ 1 W 8 Ohm
- Digital I2S/TDM inputs
- Output noise: 52 uVrms A-weighted
Benefits
- Extended battery life
- Reduced EMI
- Lower system cost
- ferrite bead operation
- Reduced footprint size and PCB area
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.