EVAL_AUDIO_MA12040P

EVAL_AUDIO_MA12040P

Evaluation board - audio board using highly power efficient digital-input multilevel MERUS™ class D amplifier IC MA12040P

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_AUDIO_MA12040P
EVAL_AUDIO_MA12040P


Product details


OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
The audio evaluation kit enables the assessment of the MERUS™ digital input multilevel class D amplifier IC 2x40 W (MA12040P) for high-performance filter-less and heatsink-free audio applications. It offers configurable audio channels, digital input format, recommended supply voltage, low output noise level, high dynamic range, and low idle power consumption.

Benefits

  • The evaluation kit provides an easy to use test and validation setup for the MA12040P multilevel amplifier IC
  • Allows users to experience the unique sound quality of a multilevel class D amplifier with a digital I2S input and speaker setup of choice
  • Facilitates accurate power efficiency and audio performance measurements using standard audio analyzer hardware
  • Includes pre-recorded measurement data to help the user validate measurements from own test setup

Applications

Documents

Design resources

Developer community