EVAL_AUDIO_MA12040

EVAL_AUDIO_MA12040

Evaluation board - audio board using highly power efficient analog input multilevel MERUS™ class D amplifier IC MA12040

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_AUDIO_MA12040
EVAL_AUDIO_MA12040


Product details


OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
This audio evaluation kit contains all hardware and software elements that are needed to evaluate the highly power efficient MERUS™ analog input multilevel class D amplifier IC 2x40 W (MA12040). The IC is specifically targeted for high performance filter-less and heatsink-free audio applications.

Features

  • Configurable, single-voltage-supply amplifier board
  • PC programming interface board (with USB connection)
  • Coils to be used in series with standard resistive loads (to mimic speaker impedances) for more accurate efficiency measurements
  • Full set of documentation, with windows based graphical user interface for PC installation and 1:1 measurement data for this specific amplifier board (all provided on the included memory stick)
 

Benefits

  • Provides an easy-to-use test and validation setup for the MA12040 multilevel amplifier IC
  • Allows users to experience the unique sound quality of a multilevel class D amplifier with an analog input and speaker setup of choice
  • Facilitates accurate power efficiency and audio performance measurements using standard audio analyzer hardware
  • Includes pre-recorded measurement data to help the user validate measurements from own test setup

Applications

Documents

Design resources

Developer community