EVAL_85W1_ZVS_189LM
Active and preferred
RoHS Compliant

EVAL_85W1_ZVS_189LM

85 W power supply using CoolSET™ SiP G1 ICE189LM

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_85W1_ZVS_189LM
EVAL_85W1_ZVS_189LM


Product details

  • Efficiency
    93%
  • Input Type
    AC
  • Input Voltage range
    90 V to 264 V
  • Input Voltage
    230 V
  • Output Current
    7.08 A
  • Power max
    85 W

OPN
EVAL85W1ZVS189LMTOBO1
Product Status active and preferred
Infineon Package LG-MADK-1
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package LG-MADK-1
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
EVAL_85W1_ZVS_189LM is a 85 W auxiliary power supply reference design based on Infineon’s latest CoolSET™ SiP G1 LM series ICE189LM configured in a flyback topology.

Features

  • Universal Input: 90 ~264 VAC, 50/60 Hz
  • Output 1: 12V
  • Output Current 1: 7.08A
  • >93% full load efficiency @230V
  • <60mW standby power @230V

Benefits

  • Fully integrated Flyback solution
  • High efficiency
  • Synchronous rectification
  • Robust operation
  • Low standby power

Applications

Documents

Design resources

Developer community