EVAL_800W_ZVS_FB_CFD7
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyPower Controller (PWM, PFC), MOSFET, Gate Driver, Microcontroller
-
Frequency range100 kHz to 100 kHz
-
Input TypeDC
-
MountingPCB
-
Output Current range0 A to 67 A
-
Output Voltage range11.8 V to 12.2 V
-
Output Voltage12 V
-
Pout range0 W to 800 W
-
Product NameEVAL_800W_ZVS_FB_CFD7
-
QualificationIndustrial
-
Sub ApplicationServer, Industrial, Industrial Battery Chargers
-
Supply Voltage range350 V to 410 V
-
Target ApplicationPower Supplies
-
TopologyZVS
| Recommended | ||
|
OPN
|
EVAL800WZVSFBCFD7TOBO1 | |
| Product Status | active | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Input voltage: 350-410VDC
- Output voltage: 12V ±4%
- Max. output current/power: 67A/800W
- Switching frequency: 100KHz
Benefits
- BiC ZVS PSFB topology efficiency
- Optimal use of MOSFET devices
- High power density
- Easy design customization
- Graphic user interface (GUI)
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.