EVAL_75W1_ZVS_188LM
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Efficiency93
-
Input TypeAC
-
Input Voltage range90 V to 264 V
-
Input Voltage230 V
-
Output Current6.25 A
-
Power max75 W
| Recommended | ||
|
OPN
|
EVAL75W1ZVS188LMTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | LG-MADK-1 | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | LG-MADK-1 |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Universal Input: 90 ~264 VAC, 50/60 Hz
- Output 1: 12V
- Output Current 1: 6.25A
- >93% full load efficiency @230V
- <60mW standby power @230V
Benefits
- Fully integrated Flyback solution
- High efficiency
- Synchronous rectification
- Robust operation
- Low standby power
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.