EVAL_3KW_DB_PFC_C7_2
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
Frequency range90 kHz to 90 kHz
-
Input TypeAC
-
Output Current range0.74 A to 7.5 A
-
Output Voltage range390 V to 410 V
-
Pout3000 W
-
Product NameEVAL_3KW_DB_PFC_C7_2
-
QualificationIndustrial
-
Supply Voltage range90 V to 265 V
-
Target ApplicationCharger, Robotics - Automated Guided, Telecom, SMPS, Commercial, Power Supplies, Industrial Power, Industrial Drives, eMobility
-
TopologyPFC, Boost, Continuous Conduction Mode (CCM)
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Best-in-class high- voltage MOSFETs for a bridgeless PFC topology
- Full digital control
- High-voltage MOSFET as AC line active rectification
Benefits
- >98% efficiency from 10% of the load at high line
- High power density
- Evaluation of best-in-class devices in TO-247 4-pin package
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.